JAJSQA2E may 2014 – december 2020 HD3SS215
PRODUCTION DATA
The HD3SS215 can be used in a variety of applications. This section shows the typical applications for DisplayPort , DP++, and HDMI. The example diagrams illustrate using the HD3SS215 in a two source to one sink application and a one source to two sinks application. All schematics are using the ZXH pin-out.