JAJSFJ7A May 2018 – September 2018 HD3SS3202
PRODUCTION DATA.
PARAMETER | MIN | TYP | MAX | UNIT | ||
---|---|---|---|---|---|---|
tPD | Switch propagation delay (see Figure 4) | 80 | ps | |||
tSW_ON | Switching time SEL-to-Switch ON (see Figure 3) | 0.5 | µs | |||
tSW_OFF | Switching time SEL-to-Switch OFF (see Figure 3) | 0.5 | µs | |||
tSK_INTRA | Intra-pair output skew (see Figure 4) | 6 | ps | |||
tSK_INTER | Inter-pair output skew (see Figure 4) | 20 | ps | |||
tPD | Average propagation delay, see Figure 1 | ƒ = 100 MHz | 16 | 54 | ps | |
ƒ = 200 MHz | 33 | 63 | ||||
ƒ = 300 MHz | 33 | 59 | ||||
ƒ = 400 MHz | 33 | 57 | ||||
ƒ = 500 MHz | 33 | 56 | ||||
ƒ = 600 MHz | 33 | 53 | ||||
ƒ = 700 MHz | 33 | 50 | ||||
ƒ = 750 MHz | 33 | 50 | ||||
ƒ = 800 MHz | 33 | 50 | ||||
ƒ = 900 MHz | 31 | 50 | ||||
ƒ = 1000 MHz | 30 | 50 |