JAJSU05B June 2015 – March 2024 HD3SS3411-Q1
PRODUCTION DATA
The HD3SS3411-Q1 is a high-speed bi-directional passive switch in mux or demux configurations. Based on control pin SEL, the device switches one differential channels between Port B or Port C to Port A.
The HD3SS3411-Q1 is a generic analog differential passive switch that can work for any high speed interface applications as long as it is biased at a common-mode voltage range of 0V to 2V and has differential signaling with differential amplitude up to 1800 mVpp. The device offers adaptive tracking that allows users to keep the channel unchanged for the entire common-mode voltage range.
PORT A CHANNEL | PORT B OR PORT C CHANNEL CONNECTED TO PORT A CHANNEL | |
---|---|---|
SEL = L | SEL = H | |
Ap | Bp | Cp |
An | Bn | Cn |