JAJSU05B June 2015 – March 2024 HD3SS3411-Q1
PRODUCTION DATA
MIN | NOM | MAX | UNIT | |||
---|---|---|---|---|---|---|
VCC | Supply voltage | 3 | 3.6 | V | ||
VIH | Input high voltage (SEL, OEn Pin) | 2 | VCC | V | ||
VIL | Input low voltage (SEL OEn Pin) | –0.1 | 0.8 | V | ||
VDiff | High speed signal pins differential voltage | 0 | 1.8 | VPP | ||
VCM | Common mode voltage (differential pins) | 0 | 2 | V | ||
TA | Operating free-air temperature | –40 | 105 | °C |