JAJSU05B June 2015 – March 2024 HD3SS3411-Q1
PRODUCTION DATA
Figure 4-1 RWA Package, 14-Pin WQFN (Top View)| NAME | NO | TYPE(1) | DESCRIPTION |
|---|---|---|---|
| Ap | 2 | I/O | Port A, High Speed Positive Signal |
| An | 3 | I/O | Port A, High Speed Negative Signal |
| Bp | 13 | I/O | Port B, High Speed Positive Signal |
| Bn | 12 | I/O | Port B, High Speed Negative Signal |
| Cp | 10 | I/O | Port C, High Speed Positive Signal |
| Cn | 9 | I/O | Port C, High Speed Negative Signal |
| GND | 5,8,11,14, Pad | G | Ground |
| OEn | 1 | I | Active Low Chip Enable L: Normal operation H: Shutdown |
| RSVD | 6 | I/O | Reserved Pin – connect or pulldown to GND |
| SEL | 7 | I | Port select pin L: Port A to Port B H: Port A to Port C |
| VCC | 4 | P | 3.3V power |