JAJSU05B June 2015 – March 2024 HD3SS3411-Q1
PRODUCTION DATA
HD3SS3411-Q1 mux channels have independent adaptive common mode tracking allowing RX and TX paths to have different common-mode voltage simplifying system implementation and avoiding inter-operational issues.
HD3SS3411-Q1 mux does not provide common mode biasing for the channel. Therefore, it is required that the device is biased from either side for all active channels.
The HD3SS3411 supports several high-speed data protocols with a differential amplitude of < 1800 mVpp and a common-mode voltage of < 2V, as with USB 3.1 and DisplayPort 1.3. The one select input (SEL) pin can be controlled by an available GPIO pin within a system or from a microcontroller.