JAJSU05B June 2015 – March 2024 HD3SS3411-Q1
PRODUCTION DATA
For this design example, use the values shown in Table 7-1.
PARAMETER | VALUE |
---|---|
VCC voltage | 3.3V |
Ap/n, Bp/n, Cp/n CM input voltage | 0V to 2V |
SEL/OEn pin max voltage for low | 0V |
SEL/OEn pin min voltage for high | 3.3V |