JAJSE69 December 2017 HD3SS3412A
PRODUCTION DATA.
HD3SS3412Aは、回路基板における2地点間の高速信号のルーティングに適した汎用4チャネル高速マルチプレクサ/デマルチプレクサ・スイッチです。PCI Express Gen3アプリケーション専用に設計されてはいますが、ほかにもUSB 3.0やDisplayPort 1.2など、差動振幅1800mVpp未満、同相電圧2.0V未満のいくつかの高速データ・プロトコルをサポートしています。このデバイスにある1つのセレクト(SEL)入力ピンは、システム内またはマイクロコントローラから利用可能なGPIOピンにより簡単に制御できます。