JAJSE69 December 2017 HD3SS3412A
PRODUCTION DATA.
PIN | I/O | DESCRIPTION | |
---|---|---|---|
NAME | NO. | ||
SWITCH PORT A | |||
A0+ | 2 | I/O | Port A, Channel 0, High-Speed Positive Signal |
A0– | 3 | I/O | Port A, Channel 0, High-Speed Negative Signal |
A1+ | 6 | I/O | Port A, Channel 1, High-Speed Positive Signal |
A1– | 7 | I/O | Port A, Channel 1, High-Speed Negative Signal |
A2+ | 11 | I/O | Port A, Channel 2, High-Speed Positive Signal |
A2– | 12 | I/O | Port A, Channel 2, High-Speed Negative Signal |
A3+ | 15 | I/O | Port A, Channel 3, High-Speed Positive Signal |
A3– | 16 | I/O | Port A, Channel 3, High-Speed Negative Signal |
SWITCH PORT B | |||
B0+ | 38 | I/O | Port B, Channel 0, High-Speed Positive Signal |
B0– | 37 | I/O | lPort B, Channel 0, High-Speed Negative Signal |
B1+ | 36 | I/O | Port B, Channel 1, High-Speed Positive Signal |
B1– | 35 | I/O | Port B, Channel 1, High-Speed Negative Signal |
B2+ | 29 | I/O | Port B, Channel 2, High-Speed Positive Signal |
B2– | 28 | I/O | Port B, Channel 2, High-Speed Negative Signal |
B3+ | 27 | I/O | Port B, Channel 3, High-Speed Positive Signal |
B3– | 26 | I/O | Port B, Channel 3, High-Speed Negative Signal |
SWITCH PORT C | |||
C0+ | 34 | I/O | Port C, Channel 0, High-Speed Positive Signal |
C0– | 33 | I/O | Port C, Channel 0, High-Speed Negative Signal |
C1+ | 32 | I/O | Port C, Channel 1, High-Speed Positive Signal |
C1– | 31 | I/O | Port C, Channel 1, High-Speed Negative Signal |
C2+ | 25 | I/O | Port C, Channel 2, High-Speed Positive Signal |
C2– | 24 | I/O | Port C, Channel 2, High-Speed Negative Signal |
C3+ | 23 | I/O | Port C, Channel 3, High-Speed Positive Signal |
C3– | 22 | I/O | Port C, Channel 3, High-Speed Negative Signal |
CONTROL, SUPPLY, AND NO CONNECT | |||
NC | 8 | — | Electrically not connected. May connect to VDD or GND, or leave unconnected. |
18 | |||
42 | |||
GND | 1 | Supply | Negative power supply voltage |
4 | |||
10 | |||
14 | |||
17 | |||
19 | |||
21 | |||
39 | |||
41 | |||
Center Pad | |||
SEL | 9 | I | Select between port B or port C. Internally tied to GND through a 100-kΩ resistor |
VDD | 5 | Supply | Positive power supply voltage |
13 | |||
20 | |||
30 | |||
40 |