JAJSE69 December 2017 HD3SS3412A
PRODUCTION DATA.
| MIN | MAX | UNIT | ||
|---|---|---|---|---|
| Supply voltage (VDD) | Absolute minimum/maximum supply voltage | –0.5 | 4 | V |
| Voltage | Differential I/O | –0.5 | 4 | V |
| Control pin (SEL) | –0.5 | VDD + 0.5 | ||
| Storage temperature, Tstg | –65 | 150 | °C | |
| VALUE | UNIT | |||
|---|---|---|---|---|
| V(ESD) | Electrostatic discharge | Human-body model (HBM), per ANSI/ESDA/JEDEC JS-001(1) | ±4000 | V |
| Charged-device model (CDM), per JEDEC specification JESD22-C101(2) | ±1500 | |||
| MIN | NOM | MAX | UNIT | |||
|---|---|---|---|---|---|---|
| VDD | Supply voltage | 3.0 | 3.3 | 3.6 | V | |
| VIH | Input high voltage (SEL pin) | 2.0 | VDD | V | ||
| VIL | Input low voltage (SEL pin) | –0.1 | 0.8 | V | ||
| VI/O_Diff | Differential voltage (differential pins) | Switch I/O diff voltage | 0 | 1.8 | VPP | |
| VI/O_CM | Common voltage (differential pins) | Switch I/O common-mode voltage | 0 | 2.0 | V | |
| TA | Operating free-air temperature | Ambient temperature | 0 | 70 | oC | |
| THERMAL METRIC(1) | HD3SS3412A | UNIT | |
|---|---|---|---|
| RUA (WQFN) | |||
| 42 PINS | |||
| RθJA | Junction-to-ambient thermal resistance | 53.8 | °C/W |
| RθJC(top) | Junction-to-case (top) thermal resistance | 38.2 | °C/W |
| RθJB | Junction-to-board thermal resistance | 21.9 | °C/W |
| ψJT | Junction-to-top characterization parameter | 27.4 | °C/W |
| ψJB | Junction-to-board characterization parameter | 5.6 | °C/W |
| RθJC(bot) | Junction-to-case (bottom) thermal resistance | 27.3 | °C/W |
| PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
|---|---|---|---|---|---|---|
| DEVICE PARAMETERS | ||||||
| IIH | Input High Voltage (SEL) | VDD = 3.6 V; VIN = VDD | 95 | µA | ||
| IIL | Input Low Voltage (SEL) | VDD = 3.6 V; VIN = GND | 1 | µA | ||
| ILK | Leakage Current (Differential I/O pins) | VDD = 3.6 V; VIN = 0 V; VOUT = 2 V (ILK On OPEN outputs) [Ports B and C] |
130 | µA | ||
| VDD = 3.6 V, VIN = 2 V; VOUT = 0 V (ILK On OPEN outputs) [Port A] |
4 | |||||
| IDD | Supply Current | VDD = 3.6 V; SEL = VDD/GND; Outputs Floating | 4.7 | 6 | mA | |
| CON | Outputs ON Capacitance | VIN = 0 V; Outputs Open; Switch ON | 1.5 | pF | ||
| COFF | Outputs OFF Capacitance | VIN = 0 V; Outputs Open, Switch OFF | 1 | pF | ||
| RON | Output ON resistance | VDD = 3.3 V; VCM = 0.5 V to 1.5 V ; IO = –8 mA | 5 | 8 | Ω | |
| ΔRON | ON-resistance match between channels | VDD = 3.3 V ; –0.35 V ≤ VIN ≤ 1.2 V; IO = –8 mA | 2 | Ω | ||
| ON-resistance match between pairs of the same channel | VDD = 3.3 V; –0.35 V ≤ VIN ≤ 1.2 V; IO = –8 mA | 0.7 | Ω | |||
| RFLAT_ON | ON-resistance flatness (RON(MAX) – RON(MAIN) |
VDD = 3.3 V; –0.35 V ≤ VIN ≤ 1.2 V | 1.15 | Ω | ||
| tPD | Switch propagation delay | Rsc and RLOAD = 50 Ω | 85 | ps | ||
| SEL-to-switch TON | Rsc and RLOAD = 50 Ω | 70 | 250 | ns | ||
| SEL-to-switch TOFF | 70 | 250 | ||||
| TSKEW_Inter | Inter-pair output skew (CH-CH) | Rsc and RLOAD = 50 Ω | 20 | ps | ||
| TSKEW_Intra | Intra-pair output skew (bit-bit) | Rsc and RLOAD = 50 Ω | 8 | ps | ||
| RL | Differential return loss (VCM = 0 V) Also see Typical Characteristics |
f = 0.3 MHz | –28 | dB | ||
| f = 2500 MHz | –12 | |||||
| f = 4000 MHz | –11 | |||||
| XTALK | Differential Crosstalk(VCM = 0 V) Also see Typical Characteristics |
f = 0.3 MHz | –90 | dB | ||
| f = 2500 MHz | –39 | |||||
| f = 4000 MHz | –35 | |||||
| OIRR | Differential Off-Isolation(VCM = 0 V) Also see Typical Characteristics |
f = 0.3 MHz | –75 | dB | ||
| f = 2500 MHz | –22 | |||||
| f = 4000 MHz | –19 | |||||
| IL | Differential Insertion Loss (VCM = 0 V) Also see Typical Characteristics |
f = 0.3 MHz | –0.5 | dB | ||
| f = 2500 MHz | –1.1 | |||||
| f = 4000 MHz | –1.5 | |||||
| BW | Bandwidth | At –3 dB | 8 | GHz | ||
| MIN | MAX | UNIT | ||
|---|---|---|---|---|
| PD | Power Dissipation | 15.5 | 21.6 | mW |
Figure 1. Switch ON and OFF Timing Diagram