SLLSEC4B June 2013 – August 2016 HVDA551-Q1 , HVDA553-Q1
PRODUCTION DATA.
The HVDA55x-Q1 device is designed and qualified for use in automotive applications and meets or exceeds the specifications of the ISO 11898 High Speed CAN (Controller Area Network) Physical Layer standard (transceiver).
PART NUMBER | PACKAGE | BODY SIZE (NOM) |
---|---|---|
HVDA551-Q1 HVDA553-Q1 |
SOIC (8) | 4.90 mm × 3.91 mm |
Changes from A Revision (September 2013) to B Revision
Changes from * Revision (June 2013) to A Revision
PIN | TYPE(1) | DESCRIPTION | |
---|---|---|---|
NO. | NAME | ||
1 | TXD | I | CAN transmit data input (low for dominant bus state, high for recessive bus state) |
2 | GND | G | Ground connection |
3 | VCC | P | Transceiver 5-V supply voltage |
4 | RXD | O | CAN receive data output (low in dominant bus state, high in recessive bus state) |
5 | VIO (HVDA551) | P/O | Transceiver logic level (IO) supply voltage |
SPLIT (HVDA553) | P/O | Common-mode stabilization output | |
6 | CANL | I/O | Low level CAN bus line |
7 | CANH | I/O | High level CAN bus line |
8 | STB | I | Standby mode select pin (active high) |