JAJSCM3E August 2006 – January 2021 INA193A-Q1 , INA194A-Q1 , INA195A-Q1 , INA196A-Q1 , INA197A-Q1 , INA198A-Q1
PRODUCTION DATA
The INA193A−INA198A family of current shunt monitors with voltage output can sense drops across shunts at common mode voltages from −16 V to 80 V, independent of the INA19x supply voltage. They are available with three output voltage scales: 20 V/V, 50 V/V, and 100 V/V. The 500-kHz bandwidth simplifies use in current control loops. The INA193A−INA195A devices provide identical functions but alternative pin configurations to the INA196A−INA198A, respectively.
The INA193A−INA198A devices operate from a single 2.7-V to 18-V supply, drawing a maximum of 900 μA of supply current. They are specified over the extended operating temperature range (−40°C to 125°C), and are offered in a space-saving SOT-23 package.