JAJSCW1C July 2016 – December 2016 INA260
PRODUCTION DATA.
MIN | MAX | UNIT | ||
---|---|---|---|---|
Analog input current | Continuous Conduction | ±15 | A | |
Analog inputs: IN+, IN– | Common-mode (VIN+ + VIN–) / 2 | –0.3 | 40 | V |
Voltage | Supply, VS | 6 | V | |
VBUS pin | –0.3 | 40 | ||
SDA, SCL, ALERT | –0.3 | 6 | ||
Address Pins, A0, A1 | –0.3 | VS + 0.3 | ||
Open-drain digital output current, IOUT | 10 | mA | ||
Temperature | Junction, TJ | 150 | °C | |
Storage, Tstg | –65 | 150 |
VALUE | UNIT | |||
---|---|---|---|---|
V(ESD) | Electrostatic discharge | Human body model (HBM), per ANSI/ESDA/JEDEC JS-001(1) | ±2000 | V |
Charged device model (CDM), per JEDEC specification JESD22-C101(2) | ±1000 |
MIN | NOM | MAX | UNIT | ||
---|---|---|---|---|---|
VCM | Common-mode input voltage | 0 | 36 | V | |
VS | Operating supply voltage | 2.7 | 5.5 | V | |
TA | Operating free-air temperature | –40 | 125 | °C |
THERMAL METRIC(1) | INA260 | UNIT | |
---|---|---|---|
PW (TSSOP) | |||
16 PINS | |||
RθJA | Junction-to-ambient thermal resistance | 115.6 | °C/W |
RθJC(top) | Junction-to-case (top) thermal resistance | 50.1 | °C/W |
RθJB | Junction-to-board thermal resistance | 46.8 | °C/W |
ψJT | Junction-to-top characterization parameter | 3.3 | °C/W |
ψJB | Junction-to-board characterization parameter | 46.5 | °C/W |
RθJC(bot) | Junction-to-case (bottom) thermal resistance | N/A | °C/W |
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | ||
---|---|---|---|---|---|---|---|
INPUT | |||||||
VCM | Common-mode input range | 0 | 36 | V | |||
Bus voltage input range(1) | 0 | 36 | V | ||||
CMRR | Common-mode rejection | 0 V ≤ VIN+ ≤ 36 V | 0 | 150 | µA/V | ||
IOS | Current sense offset, RTI(2) | ±1.25 | ±5 | mA | |||
Current sense offset drift, RTI(2) | –40°C ≤ TA ≤ 125°C | 1 | 50 | µA/°C | |||
PSRR | Current sense offset voltage, RTI(2) vs power supply | 2.7 V ≤ VS ≤ 5.5 V | 1.6 | 3 | mA/V | ||
VOS | Bus offset voltage, RTI(2) | ±1.25 | ±7.5 | mV | |||
Bus offset voltage, RTI(2) vs temperature | –40°C ≤ TA ≤ 125°C | 0.6 | 40 | µV/°C | |||
PSRR | Bus offset voltage, RTI(2) vs power supply | 1.5 | mV/V | ||||
IB | Input bias current (IIN+, IIN– pins) | (IN+ pin) + (IN– pin), ISENSE = 0A | 17 | µA | |||
VBUS input impedance | 830 | kΩ | |||||
Input leakage(3) | (IN+ pin) + (IN– pin), power-down mode |
0.1 | 0.5 | µA | |||
DC ACCURACY | |||||||
System current sense gain error | ISENSE = –15 A to 15 A, TA = 25°C | 0.02% | 0.15% | ||||
ISENSE = –10 A to 10 A, –40°C ≤ TA ≤ 125°C |
0.2% | 0.5% | |||||
–40°C ≤ TA ≤ 125°C | 10 | 35 | ppm/°C | ||||
Bus voltage gain error | VBUS = 0 V to 36 V, TA = 25°C | 0.02% | 0.1% | ||||
VBUS = 0 V to 36 V, –40°C ≤ TA ≤ 125°C |
0.1% | 0.4% | |||||
–40°C ≤ TA ≤ 125°C | 15 | 40 | ppm/°C | ||||
INTEGRATED ADC | |||||||
ADC native resolution | 16 | Bits | |||||
1-LSB step size | Current | 1.25 | mA | ||||
Bus voltage | 1.25 | mV | |||||
Power | 10 | mW | |||||
tCT | ADC conversion time | CT bit = 000 | 140 | 154 | µs | ||
CT bit = 001 | 204 | 224 | |||||
CT bit = 010 | 332 | 365 | |||||
CT bit = 011 | 588 | 646 | |||||
CT bit = 100 | 1.1 | 1.21 | ms | ||||
CT bit = 101 | 2.116 | 2.328 | |||||
CT bit = 110 | 4.156 | 4.572 | |||||
CT bit = 111 | 8.244 | 9.068 | |||||
Differential nonlinearity | ±0.1 | LSB | |||||
INTEGRATED SHUNT | |||||||
Package resistance | IN+ to IN– | 4.5 | mΩ | ||||
Maximum continuous current | –40°C ≤ TA ≤ 85°C | ±15 | A | ||||
Short time overload change | ISENSE = 30 A for 5 seconds | ±0.05% | |||||
Change due to thermal shock | –65°C ≤ TA ≤ 150°C, 500 cycles | ±0.1% | |||||
Resistance change to solder heat | 260°C solder, 10 s | ±0.1% | |||||
High temperature exposure change | 1000 hours, TA = 150°C | ±0.15% | |||||
Cold temperature storage change | 24 hours, TA = –65°C | ±0.025% | |||||
SMBus | |||||||
SMBus timeout(4) | 28 | 35 | ms | ||||
DIGITAL INPUT/OUTPUT | |||||||
Input capacitance | 3 | pF | |||||
Leakage input current | 0 V ≤ VSCL ≤ VS, 0 V ≤ VSDA ≤ VS, 0 V ≤ VALERT ≤ VS, 0 V ≤ VA0 ≤ VS, 0 V ≤ VA1 ≤ VS |
0.1 | 1 | µA | |||
VIH | High-level input voltage | 0.7 × VS | 6 | V | |||
VIL | Low-level input voltage | 0 | 0.3 × VS | V | |||
VOL | Low-level output voltage, SDA, ALERT | IOL = 3 mA | 0 | 0.4 | V | ||
SDA, SCL Hysteresis | 500 | mV | |||||
POWER SUPPLY | |||||||
Operating supply range | 2.7 | 5.5 | V | ||||
IQ | Quiescent current | 310 | 420 | µA | |||
Quiescent current, power-down (shutdown) mode | 0.5 | 2 | µA | ||||
VPOR | Power-on reset threshold | 2 | V |