JAJSEI7E February 2007 – January 2018 INA270 , INA271
PRODUCTION DATA.
INA270およびINA271ファミリの電圧出力、電流検出アンプは、電源電圧にかかわらず-16V~+80Vの同相電圧において、シャント抵抗の両端の降下を検出できます。INA270およびINA271のピンは、すぐにフィルタリングが可能なよう配置されています。
INA270およびINA271には、14V/Vと20V/Vの2つのゲイン・オプションがあります。帯域幅は130kHzで、電流制御ループを簡単に使用できます。
INA270およびINA271は単一の+2.7V~+18Vの電源で動作し、消費電流は700μA (標準値)です。これらのデバイスは-40℃~+125℃の拡張動作温度範囲で動作が規定されており、SOIC-8パッケージで供給されます。