JAJSEI7E February 2007 – January 2018 INA270 , INA271
PRODUCTION DATA.
The accuracy of the INA270 and INA271 current shunt monitors is a function of two main variables: VSENSE (VIN+ – VIN–) and common-mode voltage (VCM) relative to the supply voltage, VS. VCM is expressed as (VIN+ + VIN–) / 2; however, in practice, VCM is used as the voltage at VIN+ because the voltage drop across VSENSE is usually small.
This section addresses the accuracy of these specific operating regions:
Normal Case 1: VSENSE ≥ 20 mV, VCM ≥ VS
Normal Case 2: VSENSE ≥ 20 mV, VCM< VS
Low VSENSE Case 1:
VSENSE< 20 mV, –16 V ≤ VCM< 0
Low VSENSE Case 2:
VSENSE< 20 mV, 0 V ≤ VCM ≤ VS
Low VSENSE Case 3:
VSENSE< 20 mV, VS< VCM ≤ 80 V