JAJSKH9C March 2012 – January 2021 INA282-Q1 , INA283-Q1 , INA284-Q1 , INA285-Q1 , INA286-Q1
PRODUCTION DATA
The extremely high DC CMRR of the INA28x-Q1 results from the switched capacitor input structure. Because of this architecture, the INA28x-Q1 exhibits discrete time system behaviors as illustrated in the gain versus frequency graph of GUID-1A2C639F-5642-4EC0-A399-BAF6374EF0BF.html#SBOS4856544 and the step response curves of GUID-1A2C639F-5642-4EC0-A399-BAF6374EF0BF.html#SBOS4855065 through GUID-1A2C639F-5642-4EC0-A399-BAF6374EF0BF.html#SBOS4854248. The response to a step input depends somewhat on the phase of the internal INA28x-Q1 clock when the input step occurs. It is possible to overload the input amplifier with a rapid change in input common-mode voltage (see GUID-1A2C639F-5642-4EC0-A399-BAF6374EF0BF.html#SBOS4857184). Errors as a result of common-mode voltage steps and/or overload situations typically disappear within 15 μs after the disturbance is removed.