JAJSKH9C March 2012 – January 2021 INA282-Q1 , INA283-Q1 , INA284-Q1 , INA285-Q1 , INA286-Q1
PRODUCTION DATA
#SBOS4853533 illustrates a test circuit for reference divider accuracy. The output of the INA28x-Q1 can be connected for unidirectional or bidirectional operation. Neither the REF1 pin nor the REF2 pin may be connected to any voltage source lower than GND or higher than V+, and that the effective reference voltage (REF1 + REF2)/2 must be 9 V or less. This parameter means that the V+ reference output connection shown in GUID-C3990AF6-8976-4FE8-BB7C-5D6225FC8054.html#SBOS4858668 is not allowed for V+ greater than 9 V. However, the split-supply reference connection shown in GUID-3289C24F-9DE9-4FDC-A544-EC39001DE851.html#SBOS4854503 is allowed for all values of V+ up to 18 V.