JAJSKH9C March 2012 – January 2021 INA282-Q1 , INA283-Q1 , INA284-Q1 , INA285-Q1 , INA286-Q1
PRODUCTION DATA
TERM | SYMBOL | EQUATION | TYPICAL VALUE | MAXIMUM VALUE |
---|---|---|---|---|
Initial input offset voltage | VOS | — | 20 μV | 70 μV |
Added input offset voltage because of common-mode voltage | VOS_CM | ![]() | 0 μV | 0 μV |
Added input offset voltage because of reference voltage | VOS_REF | ![]() | 0 μV | 0 μV |
Total input offset voltage | VOS_Total | ![]() | 20 μV | 70 μV |
Error from input offset voltage | Error_VOS | ![]() | 0.20% | 0.70% |
Gain error | Error_Gain | — | 0.40% | 1.40% |
Nonlinearity error | Error_Lin | — | 0.01% | 0.01% |
Total error | — |
![]() | 0.45% | 1.56% |