JAJSP88 June 2024 INA4230
PRODUCTION DATA
Power-on reset (POR) is asserted when VS drops below 0.95V (typical) at which point all of the registers are reset to the default values. The default power-up register values are shown in the reset column for each register description.