JAJSOF5 May 2024 INA4235
PRODUCTION DATA
PIN | TYPE | DESCRIPTION | |
---|---|---|---|
NAME | YBJ (DSBGA) | ||
A0 | C2 | Digital input | Address pin. Connect to GND, SCL, SDA, or VS. Table 6-1 lists the pin settings and corresponding addresses. |
A1 | C3 | Digital input | Address pin. Connect to GND, SCL, SDA, or VS. Table 6-1 lists the pin settings and corresponding addresses. |
ALERT | B2 | Digital output | Multifunctional alert, open-drain output. This pin alerts to report fault conditions or can be configured to notify host when a conversion is complete. |
EN | B3 | Digital input | Enable pin. A logic high level enables the device; a logic low level disables the device. |
GND | B4 | Ground | Ground for both analog and digital. |
IN–1 | A2 | Analog input | Channel 1 current sensing negative input. For high-side applications, connect to load side of sense resistor. For low-side applications, connect to ground side of sense resistor. Bus voltage measurements are made with respect to this pin. |
IN+1 | A3 | Analog input | Channel 1 current sensing positive input. For high-side applications, connect to bus voltage side of sense resistor. For low-side applications, connect to load side of sense resistor. |
IN–2 | B1 | Analog input | Channel 2 current sensing negative input. For high-side applications, connect to load side of sense resistor. For low-side applications, connect to ground side of sense resistor. Bus voltage measurements are made with respect to this pin. |
IN+2 | A1 | Analog input | Channel 2 current sensing positive input. For high-side applications, connect to bus voltage side of sense resistor. For low-side applications, connect to load side of sense resistor. |
IN–3 | C1 | Analog input | Channel 3 current sensing negative input. For high-side applications, connect to load side of sense resistor. For low-side applications, connect to ground side of sense resistor. Bus voltage measurements are made with respect to this pin. |
IN+3 | D1 | Analog input | Channel 3 current sensing positive input. For high-side applications, connect to bus voltage side of sense resistor. For low-side applications, connect to load side of sense resistor. |
IN–4 | D2 | Analog input | Channel 4 current sensing negative input. For high-side applications, connect to load side of sense resistor. For low-side applications, connect to ground side of sense resistor. Bus voltage measurements are made with respect to this pin. |
IN+4 | D3 | Analog input | Channel 4 current sensing positive input. For high-side applications, connect to bus voltage side of sense resistor. For low-side applications, connect to load side of sense resistor. |
SCL | C4 | Digital input | Serial bus clock line, open-drain input. |
SDA | D4 | Digital input/output | Serial bus data line, open-drain input/output |
VS | A4 | Power Supply | Power supply, 1.7V to 5.5V |