JAJSOF5 May 2024 INA4235
PRODUCTION DATA
The first step to program the INA4235 is to properly set the device configuration registers, CONFIG1 and CONFIG2. On initial power up, the configuration registers are set to the reset values (see Table 7-3 and Table 7-4). In the default power on state the device is set to measured on the ±81.92mV range with the ADC continuously converting the shunt and bus (voltage at IN–) voltages for all channels. If the default power up conditions do not meet the design requirements, these registers need to be set properly after each disable or VS power cycle event.