JAJSOF5 May 2024 INA4235
PRODUCTION DATA
The INA4235 features 4 channels that measure the voltage developed across a current-sensing resistor (RSHUNT) when current passes through the resistor. The device also measures the bus supply voltage and calculates power and energy for each channel. The device also comes with alert capability, where the alert pin can be programmed to respond to a user-defined event or a conversion ready notification.
Table 8-3 lists the design requirements for a single channel of the circuit shown in Figure 8-2.
DESIGN PARAMETER | EXAMPLE VALUE |
---|---|
Power-supply voltage (VS) | 3.3V |
Bus supply rail (VCM) | 12V |
Average Current | 6A |
Overcurrent fault threshold | 9A |
Maximum current monitored (IMAX) | 10A |
ADC Range Selection (VSENSE_MAX) | ±81.92mV |
Energy Accumulation Period | 1 hour |