JAJSOF3A May 2023 – September 2023 INA700
PRODUCTION DATA
A layout that maximizes the thermal conduction from the IN– and IN+ pads is essential when sensing high load currents. The area of the thermal planes connecting to these pads can be maximized, filling any available area, while located as close as possible to the device. Thermal vias can be used generously and placed as close as possible to the IN– and IN+ pads to maximize thermal conduction to the bottom and available internal layers. To achieve better thermal performance, both the bottom and available internal layers can be used to conduct the heat away from the device. See the INA700EVM User's Guide for more information on via and power plane placement in a multilayer design. Place the power-supply bypass capacitor as close as possible to the supply and ground pins.