JAJSOF3A May 2023 – September 2023 INA700
PRODUCTION DATA
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|
INPUT | ||||||
CMRR | Common-mode rejection | –0.3 V < VCM < 40 V, TA = –40°C to +105°C | ±1 | ±100 | µA/V | |
Ios | Input offset current | TCT > 280 µs | ±0.48 | ±1.5 | mA | |
dVos/dT | Input offset current drift | TA = –40°C to +105°C | ±50 | ±250 | µA/°C | |
PSRR | Input offset current vs power supply | VS = 2.7 V to 5.5 V, TA = –40°C to +105°C | ±0.05 | ±0.7 | mA/V | |
Vos_bus | VBUS offset voltage | ±6.2 | ±15 | mV | ||
dVos/dT | VBUS offset voltage drift | TA = –40°C to +105°C | ±4 | ±40 | µV/°C | |
PSRR | VBUS offset voltage vs power supply | VS = 2.7 V to 5.5 V | ±1.1 | mV/V | ||
DC ACCURACY | ||||||
GSERR | System current sense gain error (1) | ISENSE = 5 A, TA = 25°C | ±0.1 | ±0.5 | % | |
ISENSE = 10 A, TA = 25°C | ±1.25 | % | ||||
GS_DRFT | System current sense gain error drift | –40°C ≤ TA ≤ 105°C | ±15 | ±50 | ppm/°C | |
GBERR | VBUS voltage gain error | VCM = 0 V to 40 V, TA = 25°C | ±0.05 | ±0.2 | % | |
GB_DRFT | VBUS voltage gain error drift | –40°C ≤ TA ≤ 105°C | ±30 | ppm/°C | ||
IBUS | VBUS leakage current | Device enabled with active conversions | 12 | µA | ||
PTME | Power total measurement error (TME) | TA = 25°C, VCM = 12V, ILOAD = 5A | ±0.15 | ±0.85 | % | |
ETME | Energy and charge TME | TA = 25°C, VCM = 12V, ILOAD = 5A | ±0.25 | ±1.35 | % | |
ADC resolution | 16 | Bits | ||||
1 LSB step size | Current | 480 | µA | |||
Bus voltage | 3.125 | mV | ||||
Temperature | 125 | m°C | ||||
Power | 96 | µW | ||||
Energy | 1.536 | mJ | ||||
Charge | 30 | µC | ||||
TCT | ADC conversion-time(2) | Conversion time field = 0h | 50 | µs | ||
Conversion time field = 1h | 84 | |||||
Conversion time field = 2h | 150 | |||||
Conversion time field = 3h | 280 | |||||
Conversion time field = 4h | 540 | |||||
Conversion time field = 5h | 1052 | |||||
Conversion time field = 6h | 2074 | |||||
Conversion time field = 7h | 4120 | |||||
INL | Integral Non-Linearity | Internal ADC | ±5 | m% | ||
CLOCK SOURCE | ||||||
FOSC | Internal oscillator frequency | 1 | MHz | |||
OSCTOL | Internal oscillator frequency tolerance | TA = 25°C | ±0.07 | ±0.5 | % | |
TA = –40°C to +105°C | ±0.14 | ±1 | % | |||
TEMPERATURE SENSOR | ||||||
Measurement range | –40 | +125 | °C | |||
Temperature accuracy | TJ = 25°C | +1.3 | ±2.5 | °C | ||
TJ= –40°C to +125°C | +1.5 | ±3 | °C | |||
INTEGRATED SHUNT | ||||||
Internal kelvin resistance | TA = 25°C | 2 | mΩ | |||
Pin to pin package resistance | IN+ to IN–, TA = 25°C | 2.2 | 3.6 | 5 | mΩ | |
Maximum shunt current(3) | TA = 25°C | ±15 | A | |||
TA = 65°C | ±10 | A | ||||
Short time overload change | ISENSE = 20 A for 5 seconds | ±0.02 | % | |||
Change due to temperature cycling | –55°C ≤ TJ ≤ 125°C, 700 cycles | ±0.35 | % | |||
Resistance change to solder heat | 260°C solder, 10 s | ±0.03 | % | |||
Load life change | 1000 hours, TJ = 125°C, ISENSE = 7A, 100% loading | ±0.7 | % | |||
High temperature exposure change | 1000 hours, TA = 150°C, unbiased | ±0.7 | % | |||
Cold temperature storage change | 24 hours, TA = –65°C, unbiased | ±0.2 | % | |||
POWER SUPPLY | ||||||
VS | Supply voltage | 2.7 | 5.5 | V | ||
IQ | Quiescent current | VSENSE = 0 V | 640 | 700 | µA | |
VSENSE = 0 V, TA = –40°C to +105°C | 1.1 | mA | ||||
IQSD | Quiescent current, shutdown | Shutdown mode | 2.8 | 5 | µA | |
TPOR | Device start-up time | Power-up (NPOR) | 300 | µs | ||
From shutdown mode | 60 | |||||
DIGITAL INPUT / OUTPUT | ||||||
VIH | Logic input level, high | SDA, SCL | 1.2 | 5.5 | V | |
VIL | Logic input level, low | GND | 0.4 | V | ||
VOL | Logic output level, low | IOL = 3 mA | GND | 0.4 | V | |
IIO_LEAK | Digital leakage input current | 0 ≤ VIN ≤ VS | –1 | 1 | µA |