JAJSDR5A August 2017 – January 2018 INA828
PRODUCTION DATA.
There are two modes of operation for the circuit shown in Figure 68: current input and voltage input. This design requires R1>> R2>> R3. Given this relationship, Equation 3 calculates the current input mode transfer function.
where
Equation 4 shows the transfer function for the voltage input mode.
where
R1 sets the input impedance of the voltage input mode. The minimum typical input impedance is 100 kΩ. 100 kΩ is selected for R1 because increasing the R1 value also increases noise. The value of R3 must be extremely small compared to R1 and R2. 20 Ω for R3 is selected because that resistance value is much smaller than R1 and yields an input voltage of ±400 mV when operated in current mode (±20 mA).
Use Equation 5 to calculate R2 given VD = ±400 mV, VIN = ±10 V, and R1 = 100 kΩ.
The value obtained from Equation 5 is not a standard 0.1% value, so 4.17 kΩ is selected. R1 and R2 also use 0.1% tolerance resistors to minimize error.
Use Equation 6 to calculate the ideal gain of the instrumentation amplifier.
Equation 7 calculates the gain-setting resistor value using the INA828 gain equation, Equation 1.
10.5 kΩ is a standard 0.1% resistor value that can be used in this design.