JAJSFH3E December 2017 – October 2019 ISO1042
PRODUCTION DATA.
デバイスごとのパッケージ図は、PDF版データシートをご参照ください。
PARAMETER | TEST CONDITIONS | VALUE | UNIT | |
---|---|---|---|---|
VPULSE | ISO7637-2 Transients according to GIFT - ICT CAN EMC test specification | Pulse 1; CAN bus terminals (CANH, CANL) to GND2 | -100 | V |
Pulse 2; CAN bus terminals (CANH, CANL) to GND2 | 75 | V | ||
Pulse 3a; CAN bus terminals (CANH, CANL) to GND2 | -150 | V | ||
Pulse 3b; CAN bus terminals (CANH, CANL) to GND2 | 100 | V |