JAJSIR4A March 2020 – July 2020 ISO1044
PRODUCTION DATA
デバイスごとのパッケージ図は、PDF版データシートをご参照ください。
ISO1044B is optimized for small solution size and meets 8 kV contact ESD (Electrostatic discharge) per IEC 61000-4-2 standalone with no external components on bus. If the application requires the usage of Common mode choke (CMC) as shown in Figure 9-1, then use of Transient voltage suppressor (TVS) is a must to achieve 8kV IEC ESD. Test results with CMC Part number: ACT45B-101-2P-TL003 and TVS Part number: CPDT-12V show 8 kV IEC ESD (Level 4) pass.