JAJSLU0A June 2023 – February 2024 ISO1228
PRODUCTION DATA
The following conditions apply (unless otherwise noted) : RPAR = 13 kΩ when RILIM= 0 kΩ, RPAR = 9.76 kΩ when RILIM= 1 kΩ, RSURGE = 0 kΩ, AVCC = 24V, TA = 27 °C, VLEDx = 1.8V,
RILIM = 0 kΩ | RTHR = 2.4 kΩ | ITOT = IPAR + INx |
RILIM = 0 kΩ | RTHR = 1.35 kΩ | ITOT = IPAR + INx |
RTHR = 0 kΩ |
RTHR = 0 kΩ | RILIM = 0 kΩ |
RILIM = 1 kΩ | RTHR = 1.9 kΩ | ITOT = IPAR + INx |
RILIM = 1 kΩ | RTHR = 1 kΩ | ITOT = IPAR + INx |
RTHR = 0 kΩ |
Parallel Mode | RTHR = 0 kΩ | VCC1 = 5 V |
RILIM = 0 kΩ |