JAJSLU0A June 2023 – February 2024 ISO1228
PRODUCTION DATA
Figure 8-2 shows the implementation of sinking type digital inputs. INx pins are connected to the digital inputs through RTHR resistors in the range of 180Ω to 2.4kΩ. RTHR resistors determine voltage transition thresholds at the module input. RTHR resistors attenuate the surge current flowing into ISO1228 when surge-proof pulse load resistors are used. The resistor RILIM controls the current limit of all eight channels. CSURGE value is set to 4.7uF. CFIL value is set to 1nF. RSURGE and RILIM surge-proof resistors will be on the AVCC path.
The resistor RSURGE is chosen to filter surges on the V24V module supply. A larger value of RSURGE provides better filtering. The capacitor CSURGE = 4.7μF is used to filter surge voltages and any other noise present on the field supply. CFIL provides local decoupling to the IC and should be of 1nF value. CFIL should be placed as close to IC as possible. RSURGE, CFIL , and CSURGE are all required for the proper functioning of the current limit function. RSURGE, RTHR, RILIM , and RPAR can be selected from Surge ProtectionFAULT IndicationCurrent LimitVoltage ThresholdsWire-Break Detection for IEC 61131-2 Type 1, 2, 3 Isolated Digital Inputs
The capacitor CIN can be optionally used to filter noise on INx pins. A value of 100pF to 10nF may be used depending on the module data rate. It is recommended to include a footprint for CIN in the layout, and use it if needed, based on test results.