JAJSLU0A June 2023 – February 2024 ISO1228
PRODUCTION DATA
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|
POWER-UP TIMING | ||||||
TPWRUP | Time taken for the device to power up, and start communication after VCC1 and AVCC are above their UVLO levels. | VCC1 and AVCC are ramped up together. | 140 | 200 | µs | |
TFILTAVCC | Internal de-glitch filter on AVCC | AVCC supply dip to corresponding UVLO- thresholds with 10 ns rise/fall times. | 3 | 5 | 7 | µs |
TFILTVCC1 | Internal de-glitch filter on VCC1 - recovery time | VCC1 supply dip to UVLO- thresholds with 10 ns rise/fall times upto 9us. Time needed by device to be functional again | 1 | 4 | 7 | µs |
PROPAGATION DELAY AND CMTI | ||||||
tr, tf | Output signal rise and fall time, OUTx pins | CLOAD = 15 pF, 24-VP-P clock signal on IN pin with 10-ns rise and fall time, RTHR = 0 Ω. Parallel output mode. F1=low, F0=low; Filter Register setting: 0xxx |
3 | ns | ||
tPLH | Propagation delay time for low to high transition | 24-VPk-Pk clock signal on IN pin with 10-ns rise and fall time, RTHR = 0 Ω. Parallel output mode. F1=low, F0=low; Filter Register setting: 0xxx |
780 | ns | ||
tPHL | Propagation delay time for high to low transition | 24-VP-P clock signal on IN pin with 10-ns rise and fall time, RTHR = 0 Ω. Parallel output mode. F1=low, F0=low; Filter Register setting: 0xxx |
900 | ns | ||
tsk(p) | Pulse skew |tPHL - tPLH| | 24-VP-P clock signal on IN pin with 10-ns rise and fall time, RTHR = 0 Ω. Parallel output mode. | 335 | ns | ||
tUI | Minimum pulse width | Parallel output mode. F1=low, F0=low; Filter Register setting: 0xxx |
660 | ns | ||
tPHZ | Disable propagation delay, high-to-high impedance output | VIN = 24 V, Pull down resistor of 1kΩ on OUTx. Parallel output mode | 30 | 65 | ns | |
tPLZ | Disable propagation delay, low-to-high impedance output | VIN = 0 V, Pull up resistor of 1kΩ on OUTx. Parallel output mode | 30 | 60 | ns | |
tPZH | Enable propagation delay, high impedance-to-high output | VIN = 24 V, Pull down resistor of 1kΩ on OUTx. Parallel output mode | 3 | 5 | µs | |
tPZL | Enable propagation delay, high impedance-to-low output | VIN = 0 V, Pull up resistor of 1kΩ on OUTx. Parallel output mode | 1.5 | 2.6 | µs | |
CMTI | Common mode transient immunity | F1=low, F0=low; Filter Register setting: 0xxx | 50 | 75 | kV/µs | |
DIGITAL LOW PASS FILTER | ||||||
TFILT | Input Digital Low Pass Filter Averaging Time |
F1=low, F0=low; Filter Register setting: 0xxx | 0 | ns | ||
F1=low, F0=float; Filter Register setting: 1000 | 1 | µs | ||||
F1=low, F0=high; Filter Register setting: 1001 | 8 | µs | ||||
F1=float, F0=low; Filter Register setting: 1010 | 200 | µs | ||||
F1=float, F0=float; Filter Register setting: 1011 | 1 | ms | ||||
F1=float, F0=high; Filter Register setting: 1100 | 2.5 | ms | ||||
F1=high, F0=low; Filter Register setting: 1101 | 10 | ms | ||||
F1=high, F0=float; Filter Register setting: 1110 | 30 | ms | ||||
F1=high, F0=high; Filter Register setting: 1111 | 100 | ms | ||||
TFILTWB | Input Filter for Wire-break Detection | 30 | ms | |||
SPI TIMING - 2.25 V to 5.5 V | ||||||
FSCLK | SCLK Frequency, VCC1 = 2.25 V to 5.5 V | 25 | MHz | |||
TSCLK | SCLK Bit Period | 40 | ns | |||
TSCLKH | SCLK High Pulse Width | 20 | ns | |||
TSCLKL | SCLK Low Pulse Width | 20 | ns | |||
TDO | SCLK output to SDO valid | 4.5 | 12.5 | ns | ||
TCSW | Chip Select 'High' Pulse Width | 250 | ns | |||
TCSCLK | Time from nCS low to SCLK first rising edge | 20 | ns | |||
TCLKCS | Time from SCLK last falling edge to nCS high | 10 | ns | |||
TCSDOV | Time from nCS low to SDO first data valid | 10 | ns | |||
TCSDOZ | Time from nCS high to SDO hi-Z | 15 | ns | |||
TSDISU | Setup time SDI to SCLK rising edge | 10 | ns | |||
TSDIH | Hold time SCLK rising edge to SDI | 10 | ns | |||
TFLTW | nFAULT min low time after last fault de-assertion (unless fault register read) | 9 | µs | |||
TSRSTNCS | Time from nSRST high (de-assertion) to CS low (assertion) | 150 | ns | |||
SPI TIMING - 1.71 V to 2.25 V | ||||||
FSCLK | SCLK Frequency, VCC1 = 1.71 V to 2.25 V | 15 | MHz | |||
TSCLK | SCLK Bit Period | 66.67 | ns | |||
TSCLKH | SCLK High Pulse Width | 33.33 | ns | |||
TSCLKL | SCLK Low Pulse Width | 33.33 | ns | |||
TDO | SCLK output to SDO valid | 7 | 21.5 | ns | ||
TCSW | Chip Select 'High' Pulse Width | 390 | ns | |||
TCSCLK | Time from nCS low to SCLK first rising edge | 20 | ns | |||
TCLKCS | Time from SCLK last falling edge to nCS high | 10 | ns | |||
TCSDOV | Time from nCS low to SDO first data valid | 20 | ns | |||
TCSDOZ | Time from nCS high to SDO hi-Z | 20 | ns | |||
TSDISU | Setup time SDI to SCLK rising edge | 10 | ns | |||
TSDIH | Hold time SCLK rising edge to SDI | 10 | ns | |||
TFLTW | nFAULT min low time after last fault de-assertion (unless fault register read) | 9 | µs | |||
TSRSTNCS | Time from nSRST high (de-assertion) to CS low (assertion) | 200 | ns | |||
TCOMMSEL1 | Time from COMM_SEL low to high to first valid nCS | 300 | ns | |||
TCOMMSEL2 | Time from COMM_SEL high to low to valid OUTx | 60 | ns |