JAJSLU0A June 2023 – February 2024 ISO1228
PRODUCTION DATA
MIN | NOM | MAX | UNIT | ||
---|---|---|---|---|---|
AVCC | Field-Side Supply Voltage w.r.t. AVSS - Sink Mode | 8.5 | 36 | V | |
AVCC | Field-Side Supply Voltage w.r.t. AVSS - Source Mode | 13 | 36 | V | |
VCC1 | Backplane Supply Voltage w.r.t. GND1 | 1.71 | 5.5 | V | |
VINx (1) | Voltage on INx w.r.t AVSS | -0.3 | 36 | V | |
RILIM | Current Limit resistor selector | 0 | 1 | kΩ | |
DR | Data Rate on INx pins | 0 | 1.5 | Mbps | |
TUI | Minimum pulse width at INx pins | 667 | ns | ||
FSCLK | Maximum SPI clock frequency | 25 | MHz | ||
TA | Ambient temperature | -40 | 125 | °C | |
TJ | Junction temperature | -40 | 150 | °C |