JAJSLU0A June 2023 – February 2024 ISO1228
PRODUCTION DATA
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|
SUPPLY VOLTAGE AND CURRENT | ||||||
AVCC (UVLO+) | Positive-going UVLO threshold voltage - Sink Mode | 7.7 | 8.4 | |||
AVCC (UVLO-) | Negative-going UVLO threshold - Sink Mode | 5.5 | 6 | |||
AVCC (UVLO+) | Positive-going UVLO threshold voltage - Source Mode | 11.7 | 12.5 | |||
AVCC (UVLO-) | Negative-going UVLO threshold - Source Mode | 9 | 9.8 | |||
AVCC (HYS) | UVLO threshold hysteresis | 1.7 | ||||
VCC1 (UVLO+) | Positive-going UVLO threshold voltage (VCC1) | 1.53 | 1.71 | V | ||
VCC1 (UVLO-) | Negative-going UVLO threshold (VCC1) | 1.3 | 1.41 | V | ||
VCC1 (HYS) | UVLO threshold hysteresis (VCC1) | 0.08 | 0.13 | V | ||
IAVCC (SINK) | AVCC supply quiescent current | INx=HIGH or LOW DC | 3.5 | 5 | mA | |
IAVCC (SRC) | AVCC supply quiescent current in source mode | INx=HIGH or LOW DC | 4.5 | 5.8 | mA | |
IVCC1 | VCC1 supply disable current | INx=HIGH or LOW DC, OUT_EN = LOW or FLOAT | .3 | .8 | mA | |
IVCC1 | VCC1 supply quiescent current | INx=HIGH or LOW DC, OUT_EN = VCC1 | 3.5 | 4.3 | mA | |
LOGIC I/O | ||||||
VIT+ (EN) | Positive-going input logic threshold voltage for OUT_EN, SDI, SCLK, COMM_SEL and nCS pins | 0.7 × VCC1 | V | |||
VIT– (EN) | Negative-going input logic threshold voltage for OUT_EN, SDI, SCLK, COMM_SEL and nCS pins | 0.3 × VCC1 | V | |||
VHYS(EN) | Input hysteresis voltage for OUT_EN, SDI, SCLK, COMM_SEL and nCS pins | 0.15 × VCC1 | V | |||
IIL | Low-level input for SDI, SCLK,nRST, BURST_EN and nCS pins | OUT_EN = VCC1 and COMM_SEL = VCC1 | -15 | μA | ||
IIL | Low-level input for OUT_EN | -30 | μA | |||
IIH | High-level input for SDI, SCLK, COMM_SEL, nRST, BURST_EN and nCS pins | OUT_EN = VCC1 and COMM_SEL = VCC1 | 15 | μA | ||
IIH | High-level input for OUT_EN | 30 | μA | |||
VOH | High-level output voltage on OUTx and SDO pins. | VCC1= 1.71 V; IOH = –1 mA |
VCC1 – 0.2 | V | ||
VOL | Low-level output voltage on OUTx, SDO, nINT and nFAULT pins | VCC1= 1.71 V ; IOH = 1 mA |
0.2 | V | ||
CURRENT LIMIT AND WIRE-BREAK | ||||||
IINx + I(RPARx) | Sum of Current drawn through INx pins and corresponding RPAR external resistor (Sink Type) | RTHR = 0 Ω, RILIM = 0 kΩ VIL < VINx < VIH |
2 | 3.3 | mA | |
IINx + I(RPARx) | Sum of Current drawn through INx pins and corresponding RPAR external resistor (Sink Type) | RTHR = 0 Ω, RILIM = 0kΩ VIH < VINx < 36 |
2.1 | 3.3 | mA | |
IINx + I(RPARx) | Sum of Current drawn through INx pins and corresponding RPAR external resistor (Sink Type) | RTHR = 0 Ω, RILIM = 1 kΩ VIL < VINx < VIH |
3 | 4.7 | mA | |
RTHR = 0 Ω, RILIM = 1 kΩ VIH < VINx < 36 V |
3.1 | 4.7 | ||||
IINx + I(RPARx) | Sum of Current drawn through INx pins and corresponding RPAR external resistor (Source Type) | RTHR = 0 Ω, RILIM = 1 kΩ VIL < AVCC - VINx < VIH |
3 | 4.2 | mA | |
RTHR = 0 Ω, RILIM = 1 kΩ VIH < AVCC - VINx < 36 V |
3.1 | 4.2 | ||||
IINx + I(RPARx) | Sum of Current drawn through INx pins and corresponding RPAR external resistor (Source Type) | RTHR = 0 Ω, RILIM = 0 Ω VIL < AVCC - VINx < VIH |
2 | 3.3 | mA | |
IINx + I(RPARx) | Sum of Current drawn through INx pins and corresponding RPAR external resistor (Source Type) | RTHR = 0 Ω, RILIM = 0 Ω VIH < AVCC - VINx < 36 V |
2.1 | 3.3 | mA | |
IWB | Wire-break Detection Threshold | RIWB(1) = 90 kΩ |
245 | µA | ||
IINx(UVLO) | Sum of Current drawn through INx pins and corresponding RPAR external resistor (Sink Type) when AVCC is not present. | RILIM = 1 kΩ, RTHR = 0 Ω, RPAR = 9.76kΩ VINx = 13 V |
1 | mA | ||
VOLTAGE TRANSITION THRESHOLD ON FIELD SIDE | ||||||
VIL | Low level threshold voltage at module input (including RTHR) for output low. Sink Type. | RILIM = 1 kΩ or 0 Ω,RTHR = 0 Ω | 4.7 | V | ||
RILIM = 1 kΩ, RTHR = 1 kΩ | 7.7 | |||||
VIL | Low level threshold voltage at module input (including RTHR) for output low. Sink Type. | RILIM = 0 Ω, RTHR = 1 kΩ | 6.7 | V | ||
VIH | High level threshold voltage at module input (including RTHR) for output high. Sink Type. | RILIM = 1 kΩ or 0 Ω, RTHR = 0 Ω | 6.4 | V | ||
RILIM = 1 kΩ, RTHR = 1 kΩ | 11.1 | |||||
RILIM = 0 Ω, RTHR = 1 kΩ | 9.7 | |||||
VHYS | Threshold voltage hysteresis at module input. Sink Type. | RILIM = 1 kΩ, RTHR = 0 Ω | 0.85 | 1 | V | |
RILIM = 1 kΩ, RTHR = 1 kΩ | 0.8 | 1 | ||||
RILIM = 0 Ω, RTHR = 1 kΩ | 0.7 | 1 | ||||
AVCC-VIL | Low level threshold voltage at module input (including RTHR) for output low. Source Type. | RILIM = 0 Ω, RTHR = 1.35k Ω | 7.4 | V | ||
RILIM = 1 kΩ, RTHR = 2 kΩ | 10.7 | V | ||||
AVCC-VIH | High level threshold voltage at module input (including RTHR) for output high. Source Type. | RILIM = 0 Ω, RTHR = 1.35k Ω | 10.9 | V | ||
RILIM = 1 kΩ, RTHR = 2 kΩ | 14.8 | V | ||||
VHYS | Threshold voltage hysteresis at module input. Source Type. | RILIM = 1 kΩ, RTHR = 2 kΩ | 0.5 | V | ||
RILIM = 0 Ω, RTHR = 1.35k Ω | 0.75 | 1 | V | |||
OVER-TEMPERATURE AND THERMAL SHUTDOWN | ||||||
OTI | Over-temperature indication without shutdown (No blocks are shut down) | 130 | 142 | 150 | °C | |
TSD+ | Thermal shutdown turn-on temperature (Field Inputs are tri-stated) | 160 | 180 | 190 | °C | |
TSD- | Thermal shutdown turn-off temperature | 155 | 170 | 180 | °C | |
TSDHYS | Thermal shutdown hysteresis | 5 | °C |