JAJSFM0E September 1997 – June 2018 ISO124
PRODUCTION DATA.
デバイスごとのパッケージ図は、PDF版データシートをご参照ください。
As the IMV frequency increases and the dV/dt exceeds 1000 Vµs, the sense amp may start to false trigger, and the output will display spurious errors. The common-mode current being sent across the barrier by the high slew rate is the cause of the false triggering of the sense amplifier. Lowering the power-supply voltages below ±15 V may decrease the dV/dt to 500 V/s for typical performance.