JAJSFM0E September 1997 – June 2018 ISO124
PRODUCTION DATA.
デバイスごとのパッケージ図は、PDF版データシートをご参照ください。
For isolated temperature measurements, Figure 19 provides an application solution using the INA114 or INA128 devices, feeding the input stage of the ISO124 device. The table provides suggested resistor values based on the type of thermistor used in the application.