JAJSGA9C September 2018 – September 2019 ISO1500
PRODUCTION DATA.
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|
PD | Maximum power dissipation (both sides) | VCC1 = VCC2 = 5.5 V, TA=125°C, TJ = 150°C, A-B load = 54 Ω ||50pF, Load on R=15pF
Input a 500kHz 50% duty cycle square wave to D pin with VDE=VCC1, VRE=GND1 |
278 | mW | ||
PD1 | Maximum power dissipation (side-1) | 28 | mW | |||
PD2 | Maximum power dissipation (side-2) | 250 | mW |