JAJSGA9C September 2018 – September 2019 ISO1500
PRODUCTION DATA.
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|
Ii1 | Bus input current | VDE = 0 V, VCC2 = 0 V or VCC2 = 5.5 V, One bus input at –7 V or 12 V, other input at 0 V | –100 | 100 | µA | |
VTH+ | Positive-going input threshold voltage | –7 V ≤ Common mode voltage on bus terminals ≤ 12 V | See (1) | –100 | –50 | mV |
VTH– | Negative-going input threshold voltage | –7 V ≤ Common mode voltage on bus terminals ≤ 12 V | –200 | –145 | See (1) | mV |
Vhys | Input hysteresis (VTH+ – VTH–) | –7 V ≤ Common mode voltage on bus terminals ≤ 12 V | 20 | 45 | mV | |
VOH | Output high voltage on the R pin | VCC1=5V+/-10%, IOH = –4 mA, VID = 200 mV | VCC1 – 0.4 | V | ||
VCC1=3.3V+/-10%, IOH = –2 mA, VID = 200 mV | VCC1 – 0.3 | V | ||||
VCC1=2.5V+/-10%, 1.8V+/-5%, IOH = –1 mA, VID = 200 mV | VCC1 – 0.2 | V | ||||
VOL | Output low voltage on the R pin | VCC1=5V+/-10%, IOL = 4 mA, VID = –200 mV | 0.4 | V | ||
VCC1=3.3V+/-10%, IOL = 2 mA, VID = –200 mV | 0.3 | V | ||||
VCC1=2.5V+/-10%, 1.8V+/-5%, IOL = 1 mA, VID = –200 mV | 0.2 | V | ||||
IOZ | Output high-impedance current on the R pin | VR = 0 V or VR = VCC1, VRE = VCC1 | –1 | 1 | µA | |
Ii | Input current on the RE pin | VRE = 0 V or VRE = VCC1 | –10 | 10 | µA | |
CMTI | Common-mode transient immunity | VID = 1.5 V or -1.5 V, VCM= 1200 V , See Figure 22 | 85 | 100 | kV/µs |