JAJSR58E January 2011 – August 2023 ISO3086T
PRODUCTION DATA
TA = 25 °C | PRBS Data 216 - 1 |
VCC1 = VCC2 = 5 V | CL = 50 pF | RL = 54 Ω |
VCC1 = VCC2 = 5 V | CL = 15 pF |
TA = 25 °C |
TA = 25 °C | VCC1 = 5 V |
TA = 25 °C | RL = 54 Ω |
TA = 25 °C | Receiver CL = 15 pF | PRBS Data 216 - 1 |
Driver CL = 50 pF | Driver RL = 54 Ω |
VCC1 = 3.3V, VCC2 = 5 V | CL = 50 pF | RL = 54 Ω |
VCC1 = 3.3V, VCC2 = 5 V | CL = 15 pF | RL = 54 Ω |
TA = 25 °C | VCC1 = 5 V |
TA = 25 °C | VCC1 = 5 V |