JAJSR58E January 2011 – August 2023 ISO3086T
PRODUCTION DATA
To ensure reliable operation at all data rates and supply voltages, TI recommends a 0.1-µF bypass capacitor at input and output supply pins (VCC1 and VCC2). The capacitors should be placed as close to the supply pins as possible. This device is used in applications where only a single primary-side power supply is available. Isolated power can be generated for the secondary-side with the help of integrated transformer driver.