JAJSR58E January 2011 – August 2023 ISO3086T
PRODUCTION DATA
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|
PD | Maximum power dissipation (both sides) | VCC1 = VCC2 = 5.5V, TJ = 150°C, RL = 54Ω, CL = 50pF (Driver), CL = 15pF (Receiver),Input a 10 MHz 50% duty cycle square wave to Driver and Receiver | 490 | mW |