JAJSVB9 September 2024 ISO6163
ADVANCE INFORMATION
デバイスごとのパッケージ図は、PDF版データシートをご参照ください。
The ISO6163 family of devices have two low-speed control channels (C and D channels), one in each direction, with automatic enable. These two channels control the entry and exit from STANDBY state (low power, high-speed channels turned off and high impedance) and ACTIVE state (normal operation) of the device. With one automatic enable channel in each direction, the ISO6163 device supports power up and down control in both directions such that a host MCU (SPI NCS for example) or peripheral (NINT for example) wakes up the device and system.
INC | IND | Device State | Comment |
---|---|---|---|
HIGH | HIGH | STANDBY (Low Power) | INC and IND both HIGH enables STANDBY state (low power). STANDBY is only enabled when INC and IND are static HIGH with no activity or LOW on either of the channels for longer than tAMS monitoring window and after the STANDBY low power reaction time tLP_EN. High-speed channels A, B, E and F are high impedance. |
LOW | LOW | ACTIVE (Normal Operation) | INC and IND both LOW enables all channels for ACTIVE state (normal operation). |
LOW | HIGH | ACTIVE (Normal Operation) | INC LOW enables all channels for ACTIVE state (normal operation). |
HIGH | LOW | ACTIVE (Normal Operation) | IND LOW enables all channels for ACTIVE state (normal operation). |