ACTIVE state is forced with one
low-speed control channel held LOW, the high-speed data and second low-speed control
channel data rate is swept per the chart. Once the data-rate reaches 4Mbps, the second low-speed control channel data
rate is held at 4Mbps as the high-speed data
channels continue to rise until 50Mbps.
TA = 25°C |
CL = 15pF |
ACTIVE State |
Figure 5-3 ISO6163 Supply Current vs Data Rate (With 15pF
Load) for ACTIVE State
TA = 25°C |
CL = No
Load |
ACTIVE State |
Figure 5-4 ISO6163 Supply Current vs Data Rate (With 15pF
Load) for ACTIVE State