JAJSVB9 September 2024 ISO6163
ADVANCE INFORMATION
デバイスごとのパッケージ図は、PDF版データシートをご参照ください。
PARAMETER | TEST CONDITIONS | SUPPLY CURRENT | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|---|
Supply current - STANBDY (Low Power) (1) | Device in STANDBY state. VI = VCCI on channels C and D (default level). VI = VCCI on channels A, B, E, F (default level). | –40°C to 125°C | ICC1 | 0.35 | 0.448 | mA | |
–40°C to 85°C | 0.35 | 0.432 | |||||
Device in STANDBY state. VI = VCCI on channels C and D (default level). VI = 0V on channels A, B, E, F. | –40°C to 125°C | 0.356 | 0.455 | ||||
–40°C to 85°C | 0.356 | 0.438 | |||||
Device in STANDBY state. VI = VCCI on channels C and D (default level). VI = VCCI on channels A, B, E, F (default level). | –40°C to 125°C | ICC2 | 0.35 | 0.448 | |||
–40°C to 85°C | 0.35 | 0.432 | |||||
Device in STANDBY state. VI = VCCI on channels C and D (default level). VI = 0V on channels A, B, E, F. | –40°C to 125°C | 0.356 | 0.455 | ||||
–40°C to 85°C | 0.356 | 0.438 | |||||
Supply current - ACTIVE - DC signal (2) | VI = VCC1 or VI = 0V | ICC1 | 1.23 | 1.65 | |||
ICC2 | 1.23 | 1.65 | |||||
Supply current - ACTIVE - AC signal (2) | All channels switching with square wave clock inputs; CL = 0pF | 1Mbps | ICC1 | 1.29 | 1.73 | ||
ICC2 | 1.29 | 1.73 | |||||
A, B, E, and F channels switching with square wave clock input; C and D channels switching at 4Mbps; CL = 0pF | 10Mbps | ICC1 | 1.9 | 2.5 | |||
ICC2 | 1.9 | 2.5 | |||||
20Mbps | ICC1 | 2.53 | 3.28 | ||||
ICC2 | 2.53 | 3.28 | |||||
25Mbps | ICC1 | 2.79 | 3.62 | ||||
ICC2 | 2.79 | 3.62 | |||||
50Mbps | ICC1 | 4.22 | 5.46 | ||||
ICC2 | 4.22 | 5.46 |