JAJSL42H January 2020 – May 2022 ISO6720-Q1 , ISO6721-Q1 , ISO6721R-Q1
PRODUCTION DATA
| Orderable Device | Status(1) | Package Type | Package Drawing | Pins | Package Qty | Eco Plan(2) | Lead/Ball Finish(6) | MSL Peak Temp(3) | Op Temp (°C) | Device Marking(4)(5) |
|---|---|---|---|---|---|---|---|---|---|---|
|
ISO6720QDWVRQ1 |
ACTIVE |
SOIC |
DWV |
8 |
1000 |
Green (RoHS & no Sb/Br) | NIPDAU | Level-2-260C-1 YEAR | -40 to 125 | 6720 |
|
ISO6720FQDWVRQ1 |
ACTIVE |
SOIC |
DWV |
8 |
1000 |
Green (RoHS & no Sb/Br) | NIPDAU | Level-2-260C-1 YEAR | -40 to 125 | 6720F |
|
ISO6721QDWVRQ1 |
ACTIVE |
SOIC |
DWV |
8 |
1000 |
Green (RoHS & no Sb/Br) | NIPDAU | Level-2-260C-1 YEAR | -40 to 125 | 6721 |
|
ISO6721FQDWVRQ1 |
ACTIVE |
SOIC |
DWV |
8 |
1000 |
Green (RoHS & no Sb/Br) | NIPDAU | Level-2-260C-1 YEAR | -40 to 125 | 6721F |
| ISO6720BQDRQ1 |
ACTIVE |
SOIC |
D |
8 |
3000 |
Green (RoHS & no Sb/Br) | NIPDAU | Level-2-260C-1 YEAR | -40 to 125 | 6720B |
| ISO6720FBQDRQ1 |
ACTIVE |
SOIC |
D |
8 |
3000 | Green (RoHS & no Sb/Br) | NIPDAU | Level-2-260C-1 YEAR | -40 to 125 | 6720FB |
| ISO6721BQDRQ1 |
ACTIVE |
SOIC |
D |
8 |
3000 |
Green (RoHS & no Sb/Br) | NIPDAU | Level-2-260C-1 YEAR | -40 to 125 | 6721B |
| ISO6721FBQDRQ1 |
ACTIVE |
SOIC |
D |
8 |
3000 | Green (RoHS & no Sb/Br) | NIPDAU | Level-2-260C-1 YEAR | -40 to 125 | 6721FB |
| ISO6721RBQDRQ1 |
ACTIVE |
SOIC |
D |
8 |
3000 | Green (RoHS & no Sb/Br) | NIPDAU | Level-2-260C-1 YEAR | -40 to 125 | 21RB |
| ISO6721RFBQDRQ |
ACTIVE |
SOIC |
D |
8 |
3000 | Green (RoHS & no Sb/Br) | NIPDAU | Level-2-260C-1 YEAR | -40 to 125 | 21RFB |