JAJSL42H January 2020 – May 2022 ISO6720-Q1 , ISO6721-Q1 , ISO6721R-Q1
PRODUCTION DATA
The ISO672x-Q1 family of devices is available in two channel configurations and default output state options to enable a variety of application uses. Table 9-1 lists the device features of the ISO672x-Q1 devices.
PART NUMBER | MAXIMUM DATA RATE | CHANNEL DIRECTION | DEFAULT OUTPUT STATE | PACKAGE | RATED ISOLATION(1) |
---|---|---|---|---|---|
ISO6720B-Q1 | 50 Mbps | 2 Forward, 0 Reverse | High | D-8 | 3000 VRMS / 4242 VPK |
ISO6720FB-Q1 | 50 Mbps | 2 Forward, 0 Reverse | Low | D-8 | 3000 VRMS / 4242 VPK |
ISO6721B-Q1 | 50 Mbps | 1 Forward, 1 Reverse | High | D-8 | 3000 VRMS / 4242 VPK |
ISO6721FB-Q1 | 50 Mbps | 1 Forward, 1 Reverse | Low | D-8 | 3000 VRMS / 4242 VPK |
ISO6721RB-Q1 | 50 Mbps | 1 Forward, 1 Reverse | High | D-8 | 3000 VRMS / 4242 VPK |
ISO6721RFB-Q1 | 50 Mbps | 1 Forward, 1 Reverse | Low | D-8 | 3000 VRMS / 4242 VPK |
ISO6720-Q1 | 50 Mbps | 2 Forward, 0 Reverse | High | DWV-8 | 5000 VRMS / 7071 VPK |
ISO6720F-Q1 | 50 Mbps | 2 Forward, 0 Reverse | Low | DWV-8 | 5000 VRMS / 7071 VPK |
ISO6721-Q1 | 50 Mbps | 1 Forward, 1 Reverse | High | DWV-8 | 5000 VRMS / 7071 VPK |
ISO6721F-Q1 | 50 Mbps | 1 Forward, 1 Reverse | Low | DWV-8 | 5000 VRMS / 7071 VPK |