JAJSL42H January 2020 – May 2022 ISO6720-Q1 , ISO6721-Q1 , ISO6721R-Q1
PRODUCTION DATA
VDE | CSA | UL | CQC | TUV |
---|---|---|---|---|
Certified according to DIN VDE V 0884-11:2017- 01 | Certified according to IEC 62368-1, IEC 61010-1 and IEC 60601-1 | Certified according to UL 1577 Component Recognition Program | Certified according to GB4943.1-2011 | Certified according to EN 61010-1:2010/A1:2019 and EN 62368-1:2014 |
Maximum transient isolation voltage, 7071 VPK (DWV-8) and 4242 VPK (D-8); Maximum repetitive peak isolation voltage, 1500 VPK (DWV-8) and 637 VPK (D-8) ; Maximum surge isolation voltage, 6250 VPK (DWV-8) and 5000 VPK (D-8) |
DWV-8: 600 VRMS reinforced insulation per CSA 62368-1:19 and IEC 62368-1:2018; 600 VRMS reinforced insulation per CSA 61010-1-12+A1 and IEC 61010-1 3rd Ed (pollution degree 2, material group I); 2 MOPP (Means of Patient Protection) per CSA 60601-1:14 and IEC 60601-1 Ed. 3.1, 268 VRMS (DWV-8) max working voltage D-8: 400 VRMS basic insulation per CSA 62368-1:19 and IEC 62368-1:2018; 300 VRMS basic insulation per CSA 61010-1-12+A1 and IEC 61010-1 3rd Ed (pollution degree 2, material group III) 1 MOPP (Means of Patient Protection) per CSA 60601-1:14 and IEC 60601-1 Ed. 3.1, 250 VRMS (D-8) max working voltage |
DWV-8: Single protection, 5000 VRMS D-8: Single protection, 3000 VRMS |
DWV-8: Reinforced insulation, Altitude ≤ 5000 m, Tropical Climate, 700 VRMS maximum working voltage D-8: Basic Insulation, Altitude ≤ 5000 m, Tropical Climate, 250 VRMS maximum working voltage |
DWV-8: 5000 VRMS (DWV-8) Reinforced insulation per EN 61010-1:2010/A1:2019 up to working voltage of 600 VRMS (DWV-8) 5000 VRMS (DWV-8) Reinforced insulation per EN 62368-1:2014 up to working voltage of 600 VRMS (DWV-8) D-8: 3000 VRMS (D-8) Basic insulation per EN 61010-1:2010/A1:2019 up to working voltage of 300 VRMS (D-8) 3000 VRMS (D-8) Basic insulation per EN 62368-1:2014 up to working voltage of 400 VRMS (D-8) |
Certificates: Reinforced: 40040142 Basic: 40047657 (ISO6721RB pending) |
Master contract number: 220991 (ISO6721RB pending) |
File number: E181974 (ISO6721RB pending) |
Certificates: CQC18001199096 (DWV-8) CQC21001305151 (D-8) (ISO6721RB pending) |
Client ID number: 77311 (ISO6721RB pending) |