JAJSL42H January 2020 – May 2022 ISO6720-Q1 , ISO6721-Q1 , ISO6721R-Q1
PRODUCTION DATA
PARAMETER | TEST CONDITIONS | SUPPLY CURRENT | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|---|
ISO6720 | |||||||
Supply current - DC signal | VI = VCCI(1)(ISO6720), VI = 0 V (ISO6720 with F suffix) | ICC1 | 0.8 | 1.5 | mA | ||
ICC2 | 1.2 | 2.1 | |||||
VI = 0V (ISO6720), VI = VCC1 (ISO6720 with F suffix) | ICC1 | 2.8 | 4.3 | ||||
ICC2 | 1.3 | 2.2 | |||||
Supply current - AC signal | All channels switching with square wave clock input; CL = 15 pF | 1 Mbps | ICC1 | 1.8 | 2.9 | ||
ICC2 | 1.3 | 2.2 | |||||
10 Mbps | ICC1 | 1.8 | 2.9 | ||||
ICC2 | 1.8 | 2.7 | |||||
50 Mbps | ICC1 | 2 | 3.1 | ||||
ICC2 | 3.8 | 4.9 | |||||
ISO6721 | |||||||
Supply current - DC signal | VI = VCCI(1)(ISO6721); VI = 0 V (ISO6721 with F suffix) | ICC1, ICC2 | 1.1 | 2 | mA | ||
VI = 0 V (ISO6721); VI = VCCI (ISO6721 with F suffix) | ICC1, ICC2 | 2.1 | 3.4 | ||||
Supply current - AC signal | All channels switching with square wave clock input; CL = 15 pF | 1 Mbps | ICC1, ICC2 | 1.6 | 2.7 | ||
10 Mbps | ICC1, ICC2 | 1.9 | 3 | ||||
50 Mbps | ICC1, ICC2 | 3 | 4.2 | ||||
ISO6721RB | |||||||
Supply current - DC signal | VI = VCCI(1)(ISO6721R); VI = 0 V (ISO6721R with F suffix) | ICC1, ICC2 | 1.8 | 3.1 | mA | ||
VI = 0 V (ISO6721R); VI = VCCI (ISO6721R with F suffix) | ICC1, ICC2 | 2.9 | 4.5 | ||||
Supply current - AC signal | All channels switching with square wave clock input; CL = 15 pF | 1 Mbps | ICC1, ICC2 | 2.4 | 3.8 | ||
10 Mbps | ICC1, ICC2 | 2.6 | 4.1 | ||||
50 Mbps | ICC1, ICC2 | 3.7 | 5.3 |