JAJSJK3F january 2020 – february 2023 ISO6720 , ISO6721 , ISO6721R
PRODUCTION DATA
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|
tPLH, tPHL | Propagation delay time | See Figure 7-1 | 12 | 20.5 | ns | |
tP(dft) | Propagation delay drift | 14.3 | ps/℃ | |||
tUI | Minimum pulse width | See Figure 7-1 | 20 | ns | ||
PWD | Pulse width distortion(1) |tPHL – tPLH| | See Figure 7-1 | 0.6 | 7.1 | ns | |
tsk(o) | Channel-to-channel output skew time(2) | Same direction channels | 6 | ns | ||
tsk(p-p) | Part-to-part skew time(3) | 6.1 | ns | |||
tr | Output signal rise time | See Figure 7-1 | 2 | 4 | ns | |
tf | Output signal fall time | 2 | 4 | ns | ||
tPU | Time from UVLO to valid output data | 300 | us | |||
tDO | Default output delay time from input power loss | Measured from the time VCC goes below 1.2V. See Figure 7-2 |
0.1 | 0.3 | us | |
tie | Time interval error | 216 – 1 PRBS data at 50 Mbps | 1 | ns |