JAJSJK3F january 2020 – february 2023 ISO6720 , ISO6721 , ISO6721R
PRODUCTION DATA
PARAMETER | TEST CONDITIONS | SUPPLY CURRENT | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|---|
ISO6720B | |||||||
Supply current - DC signal (2) | VI = VCCI(1)(ISO6720B), VI = 0 V (ISO6720B with F suffix) | ICC1 | 1.1 | 1.6 | mA | ||
ICC2 | 1.3 | 2 | |||||
VI = 0V (ISO6720B), VI = VCC1 (ISO6720B with F suffix) | ICC1 | 3.1 | 4.5 | ||||
ICC2 | 1.4 | 2.2 | |||||
Supply current - AC signal (3) | All channels switching with square wave clock input; CL = 15 pF | 1 Mbps | ICC1 | 2.1 | 3.1 | ||
ICC2 | 1.4 | 2.2 | |||||
10 Mbps | ICC1 | 2.1 | 3.1 | ||||
ICC2 | 2 | 2.9 | |||||
50 Mbps | ICC1 | 2.3 | 3.3 | ||||
ICC2 | 4.8 | 6 | |||||
ISO6721B | |||||||
Supply current - DC signal (2) | VI = VCCI(1) (ISO6721B); VI = 0 V (ISO6721B with F suffix) | ICC1, ICC2 | 1.2 | 2.1 | mA | ||
VI = 0 V (ISO6721B); VI = VCCI (ISO6721B with F suffix) | ICC1, ICC2 | 2.3 | 3.5 | ||||
Supply current - AC signal (3) | All channels switching with square wave clock input; CL = 15 pF | 1 Mbps | ICC1, ICC2 | 1.8 | 2.8 | ||
10 Mbps | ICC1, ICC2 | 2.1 | 3.2 | ||||
50 Mbps | ICC1, ICC2 | 3.6 | 4.9 | ||||
ISO6721RB | |||||||
Supply current - DC signal (2) | VI = VCCI (1)(ISO6721R); VI = 0 V (ISO6721R with F suffix) | ICC1, ICC2 | 2.1 | 3.3 | mA | ||
VI = 0 V (ISO6721R); VI = VCCI (ISO6721R with F suffix) | ICC1, ICC2 | 3.2 | 4.7 | mA | |||
Supply current - AC signal (3) | All channels switching with square wave clock input; CL = 15 pF | 1 Mbps | ICC1, ICC2 | 2.7 | 4.0 | mA | |
10 Mbps | ICC1, ICC2 | 3.0 | 4.4 | mA | |||
50 Mbps | ICC1, ICC2 | 4.4 | 6 | mA |