JAJSJR8C august 2021 – may 2023 ISO6760-Q1 , ISO6761-Q1 , ISO6762-Q1 , ISO6763-Q1
PRODUCTION DATA
Table 8-2 lists the functional modes for the ISO676x-Q1 devices.
VCCI(1) | VCCO | INPUT (INx) (3) | OUTPUT (OUTx) | COMMENTS |
---|---|---|---|---|
PU | PU | H | H | Normal Operation: A channel output assumes the logic state of its input. |
L | L | |||
Open | Default | Default mode: When INx is open, the corresponding channel output goes to its default logic state. Default is High for ISO676x-Q1 and Low for ISO676x-Q1 with F suffix. | ||
PD | PU | X | Default | Default mode: When VCCI is unpowered, a channel output assumes the logic state based on the selected default option. Default is High for ISO676x-Q1 and Low for ISO676x-Q1 with F suffix. When VCCI transitions from unpowered to powered-up, a channel output assumes the logic state of the input. When VCCI transitions from powered-up to unpowered, channel output assumes the selected default state. |
X | PD | X | Undetermined | When VCCO is unpowered, a channel output is undetermined(2). When VCCO transitions from unpowered to powered-up, a channel output assumes the logic state of the input. |