JAJSJR8C august 2021 – may 2023 ISO6760-Q1 , ISO6761-Q1 , ISO6762-Q1 , ISO6763-Q1
PRODUCTION DATA
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|
ISO6760 | ||||||
PD | Maximum power dissipation (both sides) | VCC1 = VCC2 = 5.5 V, TJ = 150°C, CL = 15 pF, Input a 25-MHz 50% duty cycle square wave | 192 | mW | ||
PD1 | Maximum power dissipation (side-1) | 45 | mW | |||
PD2 | Maximum power dissipation (side-2) | 147 | mW | |||
ISO6761 | ||||||
PD | Maximum power dissipation (both sides) | VCC1 = VCC2 = 5.5 V, TJ = 150°C, CL = 15 pF, Input a 25-MHz 50% duty cycle square wave | 197 | mW | ||
PD1 | Maximum power dissipation (side-1) | 63 | mW | |||
PD2 | Maximum power dissipation (side-2) | 134 | mW | |||
ISO6762 | ||||||
PD | Maximum power dissipation (both sides) | VCC1 = VCC2 = 5.5 V, TJ = 150°C, CL = 15 pF, Input a 25-MHz 50% duty cycle square wave | 197 | mW | ||
PD1 | Maximum power dissipation (side-1) | 81 | mW | |||
PD2 | Maximum power dissipation (side-2) | 116 | mW | |||
ISO6763 | ||||||
PD | Maximum power dissipation (both sides) | VCC1 = VCC2 = 5.5 V, TJ = 150°C, CL = 15 pF, Input a 25-MHz 50% duty cycle square wave | 196 | mW | ||
PD1 | Maximum power dissipation (side-1) | 98 | mW | |||
PD2 | Maximum power dissipation (side-2) | 98 | mW |